IESNA:LM-63-2002
[TEST]P1297078
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3DLP1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 3000K CCT AND, 90CRI , E3DLP1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]562
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
798 793.4 778.9 752.1 716.9 669.5 612.9 549.4 480.5 411.6
347.4 287.7 233.4 185.9 144.6 109.4 81.9 61.2 45.1 32.9
24.5 19.9 17.6 16.1 13.8 11.5 9.9 8.4 7.7 6.1
4.6 3.8 3.1 2.3 1.5 0.8 0
